Quantity | Unit price |
---|---|
1 - 219 | $10.3572 |
220 - 439 | $5.1663 |
440 - 2199 | $2.0691 |
2200 - 21999 | $0.9197 |
22000 - 43999 | $0.8727 |
44000 + | $0.8282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 31.8 mm |
---|---|
Inside Diameter | 1.250 in |
Inside Height | 15.9 mm |
Inside Height | 0.625 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.