Quantity | Unit price |
---|---|
1 - 999 | $2.1212 |
1000 - 1999 | $1.0605 |
2000 - 9999 | $0.4229 |
10000 - 99999 | $0.1887 |
100000 - 199999 | $0.1791 |
200000 + | $0.1697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4 mm |
---|---|
Inside Diameter | 0.156 in |
Inside Height | 15.1 mm |
Inside Height | 0.594 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.