Quantity | Unit price |
---|---|
1 - 99 | $11.8155 |
100 - 199 | $5.9079 |
200 - 999 | $2.3631 |
1000 - 9999 | $1.0506 |
10000 - 19999 | $0.9989 |
20000 + | $0.9443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 34.9 mm |
---|---|
Inside Diameter | 1.375 in |
Inside Height | 22.2 mm |
Inside Height | 0.875 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.