Quantity | Unit price |
---|---|
1 - 29 | $28.6238 |
30 - 59 | $14.3369 |
60 - 299 | $5.7348 |
300 - 2999 | $2.5461 |
3000 - 5999 | $2.4201 |
6000 + | $2.2916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 67.3 mm |
---|---|
Inside Diameter | 2.650 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.