Quantity | Unit price |
---|---|
1 - 14 | $47.7803 |
15 - 29 | $23.8779 |
30 - 149 | $9.566 |
150 - 1499 | $4.2269 |
1500 - 2999 | $4.0293 |
3000 + | $3.8316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 95.3 mm |
---|---|
Inside Diameter | 3.750 in |
Inside Height | 28.6 mm |
Inside Height | 1.125 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.