Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.9765 - $12.2111 | 4825 In stock |
0.875 in
22.2 mm
|
1.500 in
38.1 mm
|
||
$0.4914 - $2.8448 | 906 In stock |
1.000 in
25.4 mm
|
1.125 in
28.6 mm
|
||
$0.4169 - $2.4132 | 2000 In stock |
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||
$0.6878 - $3.9815 | 25 In stock |
1.500 in
38.1 mm
|
1.312 in
33.3 mm
|
||
$0.6134 - $3.5511 | Request the lead time here |
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
$0.4841 - $2.8028 | 1483 In stock |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
||
$0.8172 - $4.7309 | Request the lead time here |
1.500 in
38.1 mm
|
1.593 in
40.5 mm
|
||
$0.635 - $3.6755 | Request the lead time here |
1.000 in
25.4 mm
|
1.625 in
41.3 mm
|
||
$0.6182 - $3.5787 | Request the lead time here |
0.500 in
12.7 mm
|
1.750 in
44.5 mm
|
||
$1.028 - $5.9508 | 800 In stock |
1.500 in
38.1 mm
|
1.812 in
46 mm
|
||
$0.762 - $4.4112 | 625 In stock |
1.000 in
25.4 mm
|
1.875 in
47.6 mm
|
||
$0.5607 - $1.2983 | 825 In stock |
0.500 in
12.7 mm
|
2.000 in
50.8 mm
|
||
$1.1093 - $2.5691 | 396 In stock |
1.500 in
38.1 mm
|
2.125 in
54 mm
|
||
$1.1334 - $2.6249 | Request the lead time here |
1.000 in
25.4 mm
|
2.156 in
54.8 mm
|
||
$0.8699 - $2.0144 | 244 In stock |
0.500 in
12.7 mm
|
2.375 in
60.3 mm
|
||
$1.3584 - $3.1458 | Request the lead time here |
1.500 in
38.1 mm
|
2.460 in
62.5 mm
|
||
$1.3922 - $3.224 | 7 In stock |
1.000 in
25.4 mm
|
2.500 in
63.5 mm
|
||
$1.0518 - $2.4359 | Request the lead time here |
0.500 in
12.7 mm
|
2.687 in
68.2 mm
|
||
$1.6316 - $3.7785 | 134 In stock |
1.500 in
38.1 mm
|
2.750 in
69.9 mm
|
||
$1.7274 - $4.0005 | Request the lead time here |
1.000 in
25.4 mm
|
2.875 in
73 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.