Quantity | Unit price |
---|---|
1 - 9 | $76.023 |
10 - 19 | $54.2924 |
20 - 39 | $38.0115 |
40 - 79 | $27.1575 |
80 - 399 | $21.7305 |
400 + | $20.6406 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 219.1 mm |
Inside Diameter | 8.625 in |
Inside Height | 55 mm |
Inside Height | 2.165 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.