Quantity | Unit price |
---|---|
1 - 4 | $131.40 |
5 - 9 | $127.60 |
10 - 14 | $124.90 |
15 - 19 | $118.30 |
20 + | $105.30 |
Compatible Diameter Range | 25.4 - 50.8 mm |
---|---|
Compatible Diameter Range | 1.000 - 2.000 in |
Maximum Compatible Diameter | 50.8 mm |
Maximum Compatible Diameter | 2.000 in |
Minimum Compatible Diameter | 25.4 mm |
Minimum Compatible Diameter | 1.000 in |
Roll Length | 50 m |
Roll Length | 164 ft |
Colour | Yellow |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.