Quantity | Unit price |
---|---|
1 - 4 | $182.70 |
5 - 9 | $177.20 |
10 - 14 | $173.50 |
15 - 19 | $164.40 |
20 + | $146.20 |
Compatible Diameter Range | 2.000 - 4.000 in |
---|---|
Maximum Compatible Diameter | 4.000 in |
Minimum Compatible Diameter | 2.000 in |
Roll Length | 164 ft |
Colour | Red |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.