Quantity | Unit price |
---|---|
1 - 9 | $724.00 |
10 - 19 | $686.80 |
20 - 29 | $652.10 |
30 - 39 | $614.90 |
40+ | $577.70 |
Compatible Diameter Range | 254 - 304.8 mm |
---|---|
Compatible Diameter Range | 10.000 - 12.000 in |
Maximum Compatible Diameter | 304.8 mm |
Maximum Compatible Diameter | 12.000 in |
Minimum Compatible Diameter | 254 mm |
Minimum Compatible Diameter | 10.000 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Colour | Green |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.