Quantity | Unit price |
---|---|
1 - 9 | $540.70 |
10 - 19 | $512.40 |
20 - 29 | $486.40 |
30 - 39 | $458.20 |
40+ | $432.00 |
Compatible Diameter Range | 139.7 - 171.5 mm |
---|---|
Compatible Diameter Range | 5.500 - 6.750 in |
Maximum Compatible Diameter | 171.5 mm |
Maximum Compatible Diameter | 6.750 in |
Minimum Compatible Diameter | 139.7 mm |
Minimum Compatible Diameter | 5.500 in |
Roll Length | 25 m |
Roll Length | 82.0 ft |
Colour | Blue |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.