Menu Search

Folding 90 degree Mount Lid Stays

In stock

These Folding 90 Degree Mount Lid Stays are used in furniture and cabinetry to support and restrict the movement of lids found on chests, cabinets, or storage boxes. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stays firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial or commercial applications.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Arm Width Base Length Arm Length Distance Between Fixing Holes View
76 In stock
7.953 in
11.496 in
11.496 in
0.866 in
74 In stock
7.953 in
7.953 in
7.953 in
0.866 in
Request the lead time here
7.953 in
7.953 in
7.953 in
0.866 in
Lid Stay - Right Handed; 292.0 mm; 4.0 mm; Zinc Plated Steel

27963292001


Stock Levels
76 In stock
Attributes
  • Base Length
    11.496 in
  • Distance Between Fixing Holes
    0.866 in
  • Overall Length
    7.953 in
  • Thickness
    0.157 in
  • Action Type
    Folding
Lid Stay - Right Handed; 202.0 mm; 4.0 mm; Zinc Plated Steel

27963202001


Stock Levels
74 In stock
Attributes
  • Base Length
    7.953 in
  • Distance Between Fixing Holes
    0.866 in
  • Overall Length
    7.953 in
  • Thickness
    0.157 in
  • Action Type
    Folding
Lid Stay - Left Handed; 202.0 mm; 4.0 mm; Zinc Plated Steel

27963202002


Stock Levels
Request the lead time here
Attributes
  • Base Length
    7.953 in
  • Distance Between Fixing Holes
    0.866 in
  • Overall Length
    7.953 in
  • Thickness
    0.157 in
  • Action Type
    Folding