Quantity | Unit price |
---|---|
1 - 9 | $19.50 |
10 + | $18.30 |
Barrel Diameter | 72.0 mm |
---|---|
Barrel Diameter | 2.835 in |
Grip Range | 14.8 mm |
Grip Range | 0.583 in |
Key Type | Keyed Alike |
Handle Colour | Chrome |
Handle Finish | Plated |
Latching Mechanism | Left Hand;Right Hand |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.