Menu Search

Furniture Lock - Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy ; ; Colour - Silver

This Furniture Lock is designed to protect sliding glass doors on cabinets, displays, and other pieces of furniture. It comprises two parts: the sliding mechanism and the locking mechanism. Provided with two keys for every lock keyed to differ. Silver with a chrome plated finish.
Item code:

02102

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $12.80
10 + $11.80
Standard pack: 1

Order in multiple of 1

Total price:

$12.80

1 x $12.80

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Chrome Plated
Includes Two keys supplied with each latch
Key Type Keyed To Differ
Latch Material Die Cast Zinc Alloy
Latch Style Furniture Latch
Latch Type Key Operated
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us