Quantity | Unit price |
---|---|
1 - 499 | $1.0877 |
500 - 999 | $0.5427 |
1000 - 4999 | $0.2178 |
5000 - 49999 | $0.0969 |
50000 - 99999 | $0.0918 |
100000 + | $0.087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Strap Location | Bottom |
Inside Diameter | 5.8 mm |
Inside Diameter | 0.228 in |
Inside Height | 5.05 mm |
Inside Height | 0.199 in |
Washer Hole Diameter | 6 mm |
Washer Hole Diameter | 0.237 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.