Quantity | Unit price |
---|---|
100 - 799 | $1.479 |
800 - 3199 | $0.6722 |
3200 + | $0.6386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Width | 19.1 mm |
---|---|
Inside Width | 0.750 in |
Inside Length | 108 mm |
Inside Length | 4.250 in |
Thickness | 6.4 mm |
Thickness | 0.250 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Grip Type | Flat Rectangular Grip |
Handle Shape | Flat |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.