Quantity | Unit price |
---|---|
1 - 9 | $5.5238 |
10 - 24 | $4.7424 |
25 - 49 | $3.9516 |
50 - 249 | $3.1611 |
250 - 499 | $3.003 |
500 + | $2.8436 |
Hole Diameter | 25.4 mm |
---|---|
Hole Diameter | 1.000 in |
Grip Type | Tapered Grip |
Handle Shape | Round |
End Flange | No |
Full Material | Polyvinyl Chloride |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.