Quantity | Unit price |
---|---|
100 - 499 | $1.9595 |
500 - 1999 | $0.8906 |
2000 + | $0.846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 19.1 mm |
---|---|
Hole Diameter | 0.750 in |
Grip Type | Tapered Grip |
Handle Shape | Round |
End Flange | No |
Full Material | Polyvinyl Chloride |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.