Menu Search

Grips - Round Tapered

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.

Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

  • Colors: Black and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability End Flange Colour Material Grip Type Hole Diameter Length View
$1.0377 - $2.4027 Request the lead time here
No
Black
PVC
Tapered Grip
0.810 in
$1.1588 - $2.6834 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$1.9443 - $4.5024 296 In stock
No
Red
PVC
Tapered Grip
1.000 in
$1.7711 - $4.1016 2310 In stock
No
Red
PVC
Tapered Grip
1.250 in
$3.2336 - $6.6896 1651 In stock
No
Black
PVC
Tapered Grip
$2.4726 - $5.1008 367 In stock
No
Black
PVC
Tapered Grip
0.875 in
$1.1915 - $2.7593 Request the lead time here
No
Red
PVC
Tapered Grip
0.750 in
$0.8088 - $1.8726 100 In stock
No
Black
PVC
Tapered Grip
0.940 in
$1.4528 - $3.3642 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$1.6029 - $3.7124 Request the lead time here
No
Black
PVC
Tapered Grip
1.250 in
$2.9204 - $5.6729 621 In stock
No
Black
PVC
Tapered Grip
$2.4726 - $5.1008 625 In stock
No
Black
PVC
Tapered Grip
1.000 in
$1.1292 - $2.6145 Request the lead time here
No
Black
PVC
Tapered Grip
0.750 in
$1.4928 - $3.4568 213 In stock
No
Red
PVC
Tapered Grip
0.880 in
$2.1117 - $4.8903 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$2.007 - $4.6478 Request the lead time here
No
Black
PVC
Tapered Grip
1.130 in
$1.9439 - $4.5012 Request the lead time here
No
Black
PVC
Tapered Grip
1.750 in
$2.9828 - $6.1602 Request the lead time here
No
Black
PVC
Tapered Grip
$0.8688 - $2.0124 11 In stock
No
Black
PVC
Tapered Grip
0.750 in
$1.3545 - $3.1371 Request the lead time here
No
Black
PVC
Tapered Grip
0.880 in
  • of 2
Tube End Grip - Hole Diameter:20.6 mm | 0.812 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08124500A

Price Range
$2.4027 - $1.0377

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.810 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10004000A

Price Range
$2.6834 - $1.1588

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000C

Price Range
$4.5024 - $1.9443

Stock Levels
296 In stock
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500C

Price Range
$4.1016 - $1.7711

Stock Levels
2310 In stock
Attributes
  • Hole Diameter
    1.250 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$6.6896 - $3.2336

Stock Levels
1651 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0200A

Price Range
$5.1008 - $2.4726

Stock Levels
367 In stock
Attributes
  • Hole Diameter
    0.875 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000D

Price Range
$2.7593 - $1.1915

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:23.8 mm | 0.937 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000A

Price Range
$1.8726 - $0.8088

Stock Levels
100 In stock
Attributes
  • Hole Diameter
    0.940 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000A

Price Range
$3.3642 - $1.4528

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500A

Price Range
$3.7124 - $1.6029

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.250 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

GRIP0400A

Price Range
$5.6729 - $2.9204

Stock Levels
621 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0100A

Price Range
$5.1008 - $2.4726

Stock Levels
625 In stock
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000A

Price Range
$2.6145 - $1.1292

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000C

Price Range
$3.4568 - $1.4928

Stock Levels
213 In stock
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500B

Price Range
$4.8903 - $2.1117

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.6 mm | 1.125 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000A

Price Range
$4.6478 - $2.007

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.130 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:44.5 mm | 1.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD17504000A

Price Range
$4.5012 - $1.9439

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP0900A

Price Range
$6.1602 - $2.9828

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000A

Price Range
$2.0124 - $0.8688

Stock Levels
11 In stock
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000A

Price Range
$3.1371 - $1.3545

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride