Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.
Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
---|---|---|---|---|---|---|---|---|---|
$1.3137 - $3.0422 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$1.4535 - $3.3659 | 213 In stock |
No
|
Red
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||
$1.2342 - $2.8584 | 100 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
$1.9542 - $4.5255 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.130 in
28.7 mm
|
|
||
$2.664 - $6.1691 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$2.8436 - $5.5238 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$2.4077 - $4.9667 | 625 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
$1.3305 - $3.0813 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$1.0104 - $2.3396 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.810 in
20.6 mm
|
|
||
$1.7586 - $4.0727 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$1.1283 - $2.6129 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
$2.1462 - $4.9703 | 150 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$1.9482 - $4.5116 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
$1.7246 - $3.9938 | 2310 In stock |
No
|
Red
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
$1.8927 - $4.3829 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.750 in
44.5 mm
|
|
||
$2.9043 - $5.9982 | 478 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.