Quantity | Unit price |
---|---|
1 - 499 | $1.3487 |
500 - 999 | $0.6771 |
1000 - 1999 | $0.336 |
2000 - 9999 | $0.248 |
10000 - 99999 | $0.2034 |
100000 + | $0.1932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 10.2 mm |
---|---|
Compatible Hole Diameter | 0.402 in |
Hole Diameter | 10.2 mm |
Hole Diameter | 0.402 in |
Inside Diameter | 7.0 mm |
Inside Diameter | 0.276 in |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Diameter | 13.8 mm |
Overall Diameter | 0.543 in |
Overall Height | 4.5 mm |
Overall Height | 0.177 in |
Panel Thickness | 1.2 mm |
Panel Thickness | 0.047 in |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Material | TPE |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.