Quantity | Unit price |
---|---|
1 - 249 | $3.2793 |
250 - 499 | $1.6397 |
500 - 3999 | $0.8213 |
4000 - 24999 | $0.4959 |
25000 - 49999 | $0.4697 |
50000 + | $0.4488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 20.5 mm |
---|---|
Compatible Hole Diameter | 0.807 in |
Hole Diameter | 20.5 mm |
Hole Diameter | 0.807 in |
Inside Diameter | 16.0 mm |
Inside Diameter | 0.63 in |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Diameter | 27.0 mm |
Overall Diameter | 1.063 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness | 1.2 mm |
Panel Thickness | 0.047 in |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Material | TPE |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.