Quantity | Unit price |
---|---|
1 - 99 | $10.8086 |
100 - 199 | $5.4044 |
200 - 999 | $2.7021 |
1000 - 9999 | $1.6239 |
10000 - 19999 | $1.5428 |
20000 + | $1.4666 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 37.0 mm |
---|---|
Compatible Hole Diameter | 1.457 in |
Hole Diameter | 37.0 mm |
Hole Diameter | 1.457 in |
Inside Diameter | 31.2 mm |
Inside Diameter | 1.228 in |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Diameter | 45.5 mm |
Overall Diameter | 1.791 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Material | TPE |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.