Quantity | Unit price |
---|---|
500 - 999 | $3.1221 |
1000 - 9999 | $2.0805 |
10000 - 19999 | $1.973 |
20000 + | $1.868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 50.0 mm |
---|---|
Compatible Hole Diameter | 1.969 in |
Hole Diameter | 50.0 mm |
Hole Diameter | 1.969 in |
Inside Diameter | 45.0 mm |
Inside Diameter | 1.772 in |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Diameter | 60.0 mm |
Overall Diameter | 2.362 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Material | TPE |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.