Quantity | Unit price |
---|---|
1 - 49 | $4.2959 |
50 - 499 | $2.0951 |
500 - 824 | $1.0487 |
825 - 1649 | $0.6675 |
1650 - 3299 | $0.4784 |
3300 - 9899 | $0.3812 |
9900 + | $0.3627 |
Compatible Hole Diameter | 9.5 mm |
---|---|
Compatible Hole Diameter | 0.375 in |
Hole Diameter | 9.5 mm |
Hole Diameter | 0.375 in |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.188 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.