Quantity | Unit price |
---|---|
1 - 49 | $4.7811 |
50 - 499 | $2.3328 |
500 - 624 | $1.1643 |
625 - 1249 | $0.7415 |
1250 - 2499 | $0.5313 |
2500 - 7499 | $0.4251 |
7500 + | $0.4043 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Hole Diameter | 22.2 mm |
Hole Diameter | 0.875 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.