Quantity | Unit price |
---|---|
1 - 24 | $50.3036 |
25 - 49 | $24.5745 |
50 - 99 | $12.2876 |
100 - 199 | $7.8297 |
200 - 599 | $4.4579 |
600 - 999 | $4.2498 |
1000 - 1399 | $4.0421 |
1400 + | $3.7842 |
Compatible Hole Diameter | 63.5 mm |
---|---|
Compatible Hole Diameter | 2.500 in |
Hole Diameter | 63.5 mm |
Hole Diameter | 2.500 in |
Inside Diameter | 50.8 mm |
Inside Diameter | 2.000 in |
Overall Diameter | 76.2 mm |
Overall Diameter | 3.000 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.