Quantity | Unit price |
---|---|
1 - 24 | $45.6383 |
25 - 99 | $22.3112 |
100 - 149 | $11.1555 |
150 - 299 | $7.1139 |
300 - 899 | $4.0652 |
900 - 1499 | $3.8571 |
1500 - 2099 | $3.6492 |
2100 + | $3.4421 |
Compatible Hole Diameter | 50.8 mm |
---|---|
Compatible Hole Diameter | 2.000 in |
Hole Diameter | 50.8 mm |
Hole Diameter | 2.000 in |
Inside Diameter | 44.5 mm |
Inside Diameter | 1.750 in |
Overall Diameter | 63.5 mm |
Overall Diameter | 2.500 in |
Overall Height | 14.2 mm |
Overall Height | 0.560 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.