Quantity | Unit price |
---|---|
1 - 24 | $43.0052 |
25 - 49 | $21.0177 |
50 - 99 | $10.5087 |
100 - 249 | $6.6981 |
250 - 499 | $3.8109 |
500 - 999 | $3.6263 |
1000 - 1499 | $3.4415 |
1500 + | $3.2205 |
Compatible Hole Diameter | 63.5 mm |
---|---|
Compatible Hole Diameter | 2.500 in |
Hole Diameter | 63.5 mm |
Hole Diameter | 2.500 in |
Inside Diameter | 57.2 mm |
Inside Diameter | 2.250 in |
Overall Diameter | 76.2 mm |
Overall Diameter | 3.000 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Panel Thickness | 9.5 mm |
Panel Thickness | 0.375 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.