Quantity | Unit price |
---|---|
1 - 49 | $6.2445 |
50 - 499 | $3.0656 |
500 - 999 | $1.5284 |
1000 - 1999 | $0.9741 |
2000 - 7999 | $0.5564 |
8000 - 15999 | $0.5292 |
16000 + | $0.4997 |
Compatible Hole Diameter | 25.4 mm |
---|---|
Compatible Hole Diameter | 1.000 in |
Hole Diameter | 25.4 mm |
Hole Diameter | 1.000 in |
Inside Diameter | 18.5 mm |
Inside Diameter | 0.728 in |
Overall Diameter | 31.4 mm |
Overall Diameter | 1.236 in |
Overall Height | 7.5 mm |
Overall Height | 0.297 in |
Panel Thickness | 1.2 mm |
Panel Thickness | 0.047 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.