Quantity | Unit price |
---|---|
1 - 49 | $13.5561 |
50 - 499 | $6.6305 |
500 - 999 | $3.3155 |
1000 - 1999 | $2.1096 |
2000 - 7999 | $1.5078 |
8000 - 15999 | $1.2059 |
16000 + | $1.1468 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Overall Height | 9.1 mm |
Overall Height | 0.359 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.