Menu Search

Handle Turn Cam Latches - L Handle

In stock

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Handle Length View
$19.10 - $24.50 100 In stock
4.37 in
$21.70 - $27.90 49 In stock
4.37 in
$18.30 - $23.50 62 In stock
4.37 in
$120.30 - $153.10 Request the lead time here
4.37 in
$21.70 - $27.90 Request the lead time here
4.37 in
$19.00 - $24.50 293 In stock
4.37 in
$120.30 - $153.10 Request the lead time here
4.37 in
$21.70 - $27.90 135 In stock
4.37 in
$19.10 - $24.50 50 In stock
4.37 in
$21.70 - $27.90 72 In stock
4.37 in
$110.10 - $140.10 92 In stock
4.37 in
$21.70 - $27.90 178 In stock
4.37 in
$21.70 - $27.90 125 In stock
4.37 in
$15.20 - $19.50 124 In stock
4.37 in
$120.30 - $153.10 Request the lead time here
4.37 in
$21.70 - $27.90 732 In stock
4.37 in
$21.70 - $27.90 99 In stock
4.37 in
$28.40 - $30.50 63 In stock
5.512 in
$28.40 - $30.50 99 In stock
5.512 in
$28.40 - $30.50 Request the lead time here
5.512 in
  • of 2
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111110000

Price Range
$24.50 - $19.10

Stock Levels
100 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111120300

Price Range
$27.90 - $21.70

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111200100

Price Range
$23.50 - $18.30

Stock Levels
62 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111400300

Price Range
$153.10 - $120.30

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111113200

Price Range
$27.90 - $21.70

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed To Differ

111200200

Price Range
$24.50 - $19.00

Stock Levels
293 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111403200

Price Range
$153.10 - $120.30

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111110700

Price Range
$27.90 - $21.70

Stock Levels
135 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111120000

Price Range
$24.50 - $19.10

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111123200

Price Range
$27.90 - $21.70

Stock Levels
72 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111400000

Price Range
$140.10 - $110.10

Stock Levels
92 In stock
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111110100

Price Range
$27.90 - $21.70

Stock Levels
178 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111120100

Price Range
$27.90 - $21.70

Stock Levels
125 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111200000

Price Range
$19.50 - $15.20

Stock Levels
124 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111400700

Price Range
$153.10 - $120.30

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111110300

Price Range
$27.90 - $21.70

Stock Levels
732 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111120700

Price Range
$27.90 - $21.70

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121500301

Price Range
$30.50 - $28.40

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121800301

Price Range
$30.50 - $28.40

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121600301

Price Range
$30.50 - $28.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon