Menu Search

Handle Turn Cam Latches - L Handle

In stock

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Handle Length View
702 In stock
4.37 in
Request the lead time here
4.37 in
99 In stock
4.37 in
210 In stock
4.37 in
Request the lead time here
4.37 in
134 In stock
4.37 in
50 In stock
4.37 in
170 In stock
4.37 in
100 In stock
4.37 in
62 In stock
4.37 in
Request the lead time here
4.37 in
Request the lead time here
4.37 in
Request the lead time here
4.37 in
124 In stock
4.37 in
119 In stock
4.37 in
Request the lead time here
4.37 in
Request the lead time here
4.37 in
Request the lead time here
5.512 in
63 In stock
5.512 in
99 In stock
5.512 in
  • of 2
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111110300


Stock Levels
702 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111113200


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111120700


Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed To Differ

111200200


Stock Levels
210 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111403200


Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111110700


Stock Levels
134 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111120000


Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111110100


Stock Levels
170 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111120300


Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111200100


Stock Levels
62 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111123200


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111400000


Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111400700


Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111120100


Stock Levels
124 In stock
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111200000


Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111400300


Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111110000


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121600301


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121500301


Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121800301


Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon