Menu Search

T-Handle Latch - ; ; ; Finish - Black Powder Coated

T Handle recessed latches are ideal solution for securing your panels and doors. These latches come with standard key cylinder locking and are made from zinc alloy with black powder coated finish.
Item code:

214123200

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $37.80
10 + $35.10
Standard pack: 1

Order in multiple of 1

Total price:

$37.80

1 x $37.80

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Black Powder Coated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us