Menu Search

Heat Shrink Tubing - 2:1, Yellow & Green Striped

In stock

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and color options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame-retardant, has a high UV- resistance and has excellent physical, chemical and electrical properties.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Colour Tube Shape View
$223.80 - $263.30 18 In stock
0.374 in
Yellow;Green
Flat
$226.80 - $266.90 13 In stock
0.126 in
Yellow;Green
Round
$263.00 - $309.30 4 In stock
0.252 in
Yellow;Green
Flat
$305.60 - $359.60 21 In stock
0.5 in
Yellow;Green
Flat
$236.60 - $278.40 3 In stock
0.063 in
Yellow;Green
Round
$424.20 - $499.10 15 In stock
0.748 in
Yellow;Green
Flat
$332.90 - $391.60 12 In stock
0.189 in
Yellow;Green
Flat
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 19.0 mm | 0.748 in; Inside Diameter (Shrunk) 9.5 mm | 0.374 in

495903

Price Range
$263.30 - $223.80

Stock Levels
18 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.374 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    0.748 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in

495900

Price Range
$266.90 - $226.80

Stock Levels
13 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.126 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.252 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in

495902

Price Range
$309.30 - $263.00

Stock Levels
4 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.252 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    164.042 ft
  • Pre-Shrunk Inside Diameter
    0.5 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in

495904

Price Range
$359.60 - $305.60

Stock Levels
21 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.5 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in

495898

Price Range
$278.40 - $236.60

Stock Levels
3 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.063 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.126 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 38.1 mm | 1.5 in; Inside Diameter (Shrunk) 19.0 mm | 0.748 in

495905

Price Range
$499.10 - $424.20

Stock Levels
15 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.748 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.5 in
Heat Shrink Tubing - 2:1 - Yellow;Green; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in

495901

Price Range
$391.60 - $332.90

Stock Levels
12 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.189 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.374 in