Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|
$2.577 - $5.028 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
||
$2.6876 - $5.2442 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||
$2.4768 - $4.8327 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||
$2.4747 - $4.8279 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
$2.1404 - $4.1757 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
$1.872 - $4.242 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
$2.2479 - $4.3857 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.