Quantity | Unit price |
---|---|
1000 - 4999 | $0.1263 |
5000 - 9999 | $0.1203 |
10000 - 24999 | $0.1148 |
25000 + | $0.1082 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 3.2 mm |
---|---|
Distance Across Flats | 0.125 in |
Head Height | 1.1 mm |
Head Height | 0.044 in |
Pitch/TPI | 80 TPI |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | #0-80 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Standard Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.