Quantity | Unit price |
---|---|
1000 - 4999 | $0.0894 |
5000 - 9999 | $0.0806 |
10000 - 24999 | $0.0725 |
25000 + | $0.0653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch/TPI | 1.0 mm |
---|---|
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Thread Size | M6 |
Colour | Natural |
Material | PA |
Full Material | Polyamide 66 |
Drive Type | Slotted Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.