Quantity | Unit price |
---|---|
1 - 11 | $6.0743 |
12 - 24 | $2.7485 |
25 - 49 | $1.931 |
50 - 249 | $1.104 |
250 - 499 | $1.028 |
500 - 999 | $0.9839 |
1000 + | $0.9378 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Minimum Taper Diameter | 27.8 mm |
Minimum Taper Diameter | 1.094 in |
Maximum Taper Diameter | 30 mm |
Maximum Taper Diameter | 1.181 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.