Quantity | Unit price |
---|---|
1 - 11 | $14.6894 |
12 - 24 | $6.675 |
25 - 49 | $4.6887 |
50 - 249 | $2.6562 |
250 - 499 | $2.4945 |
500 - 999 | $2.3792 |
1000 + | $2.2704 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Colour | Natural |
Minimum Taper Diameter | 33 mm |
Minimum Taper Diameter | 1.300 in |
Maximum Taper Diameter | 41 mm |
Maximum Taper Diameter | 1.614 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue