Quantity | Unit price |
---|---|
1 - 5 | $23.3273 |
6 - 11 | $10.6014 |
12 - 24 | $7.4141 |
25 - 124 | $4.2498 |
125 - 249 | $3.9266 |
250 - 499 | $3.7647 |
500 + | $3.6032 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Minimum Taper Diameter | 54 mm |
Minimum Taper Diameter | 2.125 in |
Maximum Taper Diameter | 64 mm |
Maximum Taper Diameter | 2.520 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.