Quantity | Unit price |
---|---|
1 - 5 | $75.4554 |
6 - 11 | $34.298 |
12 - 24 | $23.997 |
25 - 124 | $13.7193 |
125 - 249 | $12.7724 |
250 - 499 | $12.218 |
500 + | $11.6636 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Silicone |
Colour | Natural |
Minimum Taper Diameter | 75 mm |
Minimum Taper Diameter | 2.953 in |
Maximum Taper Diameter | 90 mm |
Maximum Taper Diameter | 3.543 in |
Overall Height | 39 mm |
Overall Height | 1.535 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue