Quantity | Unit price |
---|---|
1 - 24 | $7.5756 |
25 - 49 | $3.4644 |
50 - 99 | $2.4252 |
100 - 499 | $1.379 |
500 - 999 | $1.2842 |
1000 - 1999 | $1.2288 |
2000 + | $1.1733 |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Colour | Natural |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 15.9 mm |
Minimum Taper Diameter | 0.625 in |
Maximum Taper Diameter | 24 mm |
Maximum Taper Diameter | 0.945 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue