Quantity | Unit price |
---|---|
1 - 24 | $11.9411 |
25 - 49 | $5.4278 |
50 - 99 | $3.788 |
100 - 499 | $2.1734 |
500 - 999 | $2.0211 |
1000 - 1999 | $1.9332 |
2000 + | $1.8479 |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Colour | Natural |
Compatible Thread Standard | UNC Threads |
Minimum Taper Diameter | 27 mm |
Minimum Taper Diameter | 1.063 in |
Maximum Taper Diameter | 34 mm |
Maximum Taper Diameter | 1.338 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue