Quantity | Unit price |
---|---|
1 - 11 | $14.9435 |
12 - 24 | $6.7904 |
25 - 49 | $4.758 |
50 - 249 | $2.7024 |
250 - 499 | $2.5176 |
500 - 999 | $2.4252 |
1000 + | $2.3097 |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Compatible Thread Standard | UNC Threads |
Minimum Taper Diameter | 37 mm |
Minimum Taper Diameter | 1.457 in |
Maximum Taper Diameter | 45 mm |
Maximum Taper Diameter | 1.772 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.