Quantity | Unit price |
---|---|
1000 - 4999 | $0.1913 |
5000 - 9999 | $0.1721 |
10000 - 24999 | $0.155 |
25000 + | $0.1394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Natural |
Compatible Cable Diameter Range | 8.9 mm |
Compatible Cable Diameter Range | 0.35 in |
Compatible Hole Diameter | 6.5 mm |
Compatible Hole Diameter | 0.256 in |
Maximum Compatible Cable Diameter | 8.9 mm |
Maximum Compatible Cable Diameter | 0.35 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Compatible Panel Thickness Range | 0.5 - 5.2 mm |
Compatible Panel Thickness Range | 0.02 - 0.205 in |
Maximum Compatible Panel Thickness | 5.2 mm |
Maximum Compatible Panel Thickness | 0.205 in |
Minimum Compatible Panel Thickness | 0.5 mm |
Minimum Compatible Panel Thickness | 0.02 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.