Quantity | Unit price |
---|---|
1000 - 4999 | $0.485 |
5000 - 9999 | $0.4608 |
10000 - 24999 | $0.4377 |
25000 + | $0.4157 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Diameter Range | 9.5 mm |
Compatible Cable Diameter Range | 0.375 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Compatible Panel Thickness Range | 8.7 mm |
Compatible Panel Thickness Range | 0.344 in |
Maximum Compatible Panel Thickness | 8.7 mm |
Maximum Compatible Panel Thickness | 0.344 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.