Quantity | Unit price |
---|---|
1000 - 9999 | $0.4451 |
10000 - 24999 | $0.3305 |
25000 + | $0.303 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Compatible Cable Diameter Range | 10.0 mm |
Compatible Cable Diameter Range | 0.394 in |
Maximum Compatible Cable Diameter | 10.0 mm |
Maximum Compatible Cable Diameter | 0.394 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Compatible Panel Thickness Range | 0.8 - 3.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.118 in |
Maximum Compatible Panel Thickness | 3.0 mm |
Maximum Compatible Panel Thickness | 0.118 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.