Quantity | Unit price |
---|---|
10 - 499 | $1.4442 |
500 - 999 | $1.265 |
1000 - 2499 | $1.2126 |
2500 - 4999 | $1.1784 |
5000 - 9999 | $1.1354 |
10000 + | $1.0901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Length | 203.2 mm |
Overall Length | 8.000 in |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Strap Width | 12.7 mm |
Strap Width | 0.500 in |
Colour | Black |
Full Material | Low Density Polyethylene;Nylon |
Type | Standard Tie Economy |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.