Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Flat Width | View | |
---|---|---|---|---|---|
$4,193.30 - $4,661.40 | Request the lead time here |
7.000 in
177.8 mm
|
23.420 in
594.9 mm
|
||
$3,696.00 - $4,105.60 | Request the lead time here |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||
$5,353.80 - $5,948.70 | Request the lead time here |
15.000 in
381 mm
|
48.650 in
1235.7 mm
|
||
$3,686.20 - $4,095.80 | Request the lead time here |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||
$3,510.70 - $3,900.80 | Request the lead time here |
10.000 in
254 mm
|
32.875 in
835 mm
|
||
$4,885.70 - $5,431.80 | Request the lead time here |
14.000 in
355.6 mm
|
45.380 in
1152.7 mm
|
||
$1,907.50 - $2,008.90 | Request the lead time here |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||
$85.60 - $107.10 | 6 In stock |
0.472 in
12 mm
|
0.787 in
20 mm
|
||
$188.40 - $235.50 | 1 In stock |
0.787 in
20 mm
|
3.149 in
80 mm
|
||
$417.50 - $522.40 | Request the lead time here |
1.574 in
40 mm
|
5.748 in
146 mm
|
||
$225.70 - $282.20 | 2 In stock |
0.472 in
12.0 mm
|
|
||
$389.40 - $487.40 | 7 In stock |
0.669 in
17.0 mm
|
|
||
$853.50 - $1,068.00 | 8 In stock |
2.756 in
70.0 mm
|
|
||
$291.50 - $363.80 | 2 In stock |
4.921 in
125 mm
|
7.874 in
200 mm
|
||
$356.80 - $445.40 | 7 In stock |
1.377 in
35 mm
|
5.118 in
130 mm
|
||
$164.40 - $205.50 | Request the lead time here |
0.394 in
10.0 mm
|
|
||
$349.80 - $436.10 | 8 In stock |
1.181 in
30.0 mm
|
|
||
$657.60 - $820.90 | 9 In stock |
2.362 in
60.0 mm
|
|
||
$192.20 - $240.20 | Request the lead time here |
1.220 in
31 mm
|
1.969 in
50 mm
|
||
$331.10 - $412.80 | 5 In stock |
2.244 in
57 mm
|
3.543 in
90 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.